NEW TO LEESON
LEESON Fan and Blower Motor, 0.20 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 48N Frame, SEMI ENCLOSED - O012
Part #:048C34S24
Catalog #:O012
Model #:48C34S24K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.20 Hp |
| Output KW: | 0.15 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.0 |
| Frame: | 48N | Enclosure: | Semi Enclosed |
| Thermal Protection: | Manual | Efficiency: | 61.0 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0/1.5 A | Power Factor: | 77.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | NEMA 48 |
| Overall Length: | 8.35 in | Frame Length: | 4.75 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.97 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041555 | Weight: | 14.00 LB |
| Packaged Length: | 11.35 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 10.57 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 8.20 | 14.18 | 0 | 1.90 | 0.20 | |||
| Break-Down | 4.20 | 12.89 | 3,214 | 0.80 | 0.20 | |||
| Pull-Up | 5.40 | 11.86 | 2,786 | 1.00 | 0.20 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.02 | 1.07 | 1.17 | 1.31 | 1.48 | 1.59 | 1.68 | 1.92 | 2.22 | 2.62 |
| Rated Output (KW) | 0.06 | 0.11 | 0.16 | 0.20 | 0.25 | 0.28 | 0.30 | 0.36 | 0.42 | 0.51 |
| Efficiency (%) | 0.0 | 25.8 | 40.2 | 48.0 | 53.0 | 55.0 | 56.3 | 54.0 | 51.2 | 0.0 |
| Power Factor (%) | 41.5 | 56.1 | 65.8 | 72.5 | 77.3 | 81.0 | 83.0 | 85.0 | 0.0 | 0.0 |
| Speed (RPM) | 3,600 | 3,567 | 3,551 | 3,533 | 3,511 | 3,498 | 3,488 | 3,460 | 3,424 | 3,372 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.21 | 2.40 | 3.59 | 4.82 | 5.54 | 6.05 | 7.31 | 8.61 | 10.00 |

