NEW TO LEESON
LEESON Fan and Blower Motor, 0.33 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48 Frame, DPAO - B400
Part #:048S17D997
Catalog #:B400
Model #:48S17D997M
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 48 | Enclosure: | Drip Proof Air Over |
| Thermal Protection: | Automatic | Efficiency: | 61.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.6 A | Power Factor: | 58.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | R |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Overall Length: | 9.34 in |
| Frame Length: | 5.75 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.59 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037350 | Weight: | 14.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 13.18 | 0.0 | 40.00 | 0.0 | 1,482 | 1.25 | 0.0 | 0.33 |
| Locked-Rotor | 40.35 | 0.0 | 30.10 | 0.0 | 0 | 4.05 | 0.0 | 0.33 |
| Pull-Up | 40.00 | 0.0 | 29.00 | 0.0 | 171 | 4.00 | 0.0 | 0.33 |
| Full Load | 6.30 | 100.0 | 16.30 | 0.0 | 1,740 | 0.40 | 58.6 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 5.50 | 5.50 | 5.63 | 5.85 | 6.60 | 6.48 | 6.69 |
| Rated Output (KW) | 0.13 | 0.19 | 0.26 | 0.33 | 0.25 | 0.47 | 0.50 |
| Efficiency (%) | 0.0 | 33.6 | 48.7 | 56.6 | 61.5 | 61.6 | 61.9 |
| Power Factor (%) | 20.0 | 30.0 | 40.7 | 50.2 | 58.6 | 63.0 | 65.7 |
| Speed (RPM) | 1,800 | 1,782 | 1,770 | 1,756 | 1,725 | 1,730 | 1,722 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 39.8 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.08 | 8.15 | 12.20 | 16.30 | 18.75 | 20.38 |

