LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48 Frame, DP - 101585.00
Part #:101585.00
Catalog #:101585.00
Model #:A4K17DR6G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 76 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.6 A | Power Factor: | 96 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | F |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.265 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Overall Length: | 11.39 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.5 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720005743 | Weight: | 23.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 59.70 | 249.0 | 0 | 0.50 | |||
| Full Load | 4.60 | 24.00 | 100.0 | 1,752 | 0.50 | |||
| Pull-Up | 0.00 | 57.30 | 239.0 | 0 | 0.50 | |||
| Locked-Rotor | 27.10 | 58.60 | 244.0 | 0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.81 | 2.14 | 2.79 | 3.62 | 4.52 | 5.98 | 6.71 |
| Rated Output (KW) | 0.11 | 0.19 | 0.28 | 0.38 | 0.48 | 0.64 | 0.72 |
| Efficiency (%) | 0.0 | 50.4 | 67.6 | 74.7 | 77.9 | 78.5 | 77.7 |
| Power Factor (%) | 50.3 | 75.8 | 86.3 | 90.3 | 92.3 | 93.5 | 93.6 |
| Speed (RPM) | 1,796 | 1,788 | 1,777 | 1,765 | 1,752 | 1,728 | 1,716 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 31.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.93 | 11.87 | 17.92 | 24.04 | 32.89 | 36.80 |

