NEW TO LEESON
LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 56Y Frame, DP - B401
Part #:056S17D2062
Catalog #:B401
Model #:56S17D2062G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.0 A | Power Factor: | 67.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.50 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856037367 | Weight: | 18.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 7.90 | 226.0 | 45.70 | 190.0 | 1,543 | 1.60 | 0.0 | 0.50 |
| Locked-Rotor | 22.40 | 640.0 | 29.90 | 125.0 | 0 | 4.40 | 0.0 | 0.50 |
| Full Load | 3.50 | 100.0 | 24.00 | 100.0 | 1,730 | 0.58 | 0.0 | 0.50 |
| Pull-Up | 22.20 | 634.0 | 21.40 | 89.0 | 171 | 4.40 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 4.58 | 4.80 | 5.28 | 6.02 | 7.02 | 8.42 | 10.66 |
| Rated Output (KW) | 0.11 | 0.21 | 0.32 | 0.44 | 0.58 | 0.74 | 0.99 |
| Efficiency (%) | 0.0 | 47.0 | 61.0 | 66.0 | 68.0 | 66.0 | 0.0 |
| Power Factor (%) | 16.0 | 34.5 | 48.5 | 60.0 | 67.5 | 70.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,781 | 1,766 | 1,749 | 1,729 | 1,701 | 1,652 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 70.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.94 | 12.00 | 18.10 | 24.40 | 30.90 | 38.20 |

