NEW TO LEESON
LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, DP - O213
Part #:056C34D2099
Catalog #:O213
Model #:56C34D2099F
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power(as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.6 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 66.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.4/3.5-3.7 A | Power Factor: | 72.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 10.69 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856041678 | Weight: | 16.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 19.10 | 22.90 | 0 | 3.90 | 0.50 | |||
| Pull-Up | 19.00 | 21.70 | 243 | 3.90 | 0.50 | |||
| Break-Down | 10.10 | 31.10 | 3,157 | 2.00 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 160 % | 200 % |
| Current (Amps) | 2.66 | 2.71 | 2.89 | 3.17 | 3.70 | 4.01 | 4.60 | 4.90 | 6.18 |
| Rated Output (KW) | 0.18 | 0.27 | 0.37 | 0.48 | 0.60 | 0.73 | 0.88 | 0.94 | 1.24 |
| Efficiency (%) | 0.0 | 35.6 | 50.3 | 58.2 | 62.0 | 64.0 | 63.8 | 64.0 | 60.4 |
| Power Factor (%) | 29.7 | 42.8 | 55.7 | 65.8 | 72.5 | 79.4 | 83.0 | 84.0 | 87.2 |
| Speed (RPM) | 3,600 | 3,572 | 3,556 | 3,538 | 3,520 | 3,493 | 3,466 | 3,455 | 3,389 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 50.0 | 70.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.00 | 5.90 | 8.90 | 12.00 | 15.10 | 18.20 | 19.50 | 24.90 |

