NEW TO LEESON
LEESON Fan and Blower Motor, 1/3 HP, 3 Ph, 60/50 Hz, 200-230/460 V, 56 Frame, TENV - K1487
Part #:5K49MN6126T
Catalog #:K1487
Model #:5K49MN6126T
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Double-shielded ball bearings provide longer service life.
- Continuous or continuous air over duty design allows consistent operation at the rated power (as noted).
- Various mounting configurations (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 200-230/460 V |
| Speed: | 1140/950 rpm | Service Factor: | 1.50 |
| Frame: | 56 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Automatic | Ambient Temperature: | 65 °C |
| Frequency: | 60/50 Hz | Current: | 2.1-2.0/1.0 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856041777 | Weight: | 23.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |

