LEESON Agricultural Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48Y Frame, TEAO - 100701.00
Part #:100701.00
Catalog #:100701.00
Model #:A4P17NB9K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Double-shielded bearings extend the service life of the motor.
- Single and three phase, TEFC, TEAO, and ODP construction.
- Overload protection prevents motor from overheating.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1625 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 73 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.0/2.5 A | Power Factor: | 87 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | F |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.2 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 12.15 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.5 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720005019 | Weight: | 24.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 11.07 | 0.0 | 18.85 | 78.8 | 0 | 2.07 | 0.0 | 0.50 |
| Break-Down | 7.27 | 0.0 | 55.90 | 233.0 | 1,336 | 1.49 | 0.0 | 0.50 |
| Pull-Up | 11.04 | 0.0 | 18.71 | 77.9 | 200 | 2.02 | 0.0 | 0.50 |
| Full Load | 2.55 | 0.0 | 24.63 | 100.0 | 1,710 | 0.51 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.35 | 1.48 | 1.76 | 2.13 | 2.56 | 3.09 | 3.77 |
| Rated Output (KW) | 0.13 | 0.21 | 0.30 | 0.40 | 0.51 | 0.64 | 0.79 |
| Efficiency (%) | 0.0 | 44.4 | 62.3 | 70.0 | 73.3 | 73.5 | 71.2 |
| Power Factor (%) | 40.6 | 62.0 | 74.3 | 81.9 | 86.6 | 89.3 | 90.8 |
| Speed (RPM) | 1,795 | 1,777 | 1,757 | 1,734 | 1,708 | 1,675 | 1,631 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.94 | 12.02 | 18.24 | 24.64 | 31.39 | 38.69 |

