LEESON Agricultural Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56H Frame, TEAO - A009782.00
Part #:A009782.00
Catalog #:A009782.00
Model #:A6K17NB33A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Double-shielded bearings extend the service life of the motor.
- Single and three phase, TEFC, TEAO, and ODP construction.
- Overload protection prevents motor from overheating.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56H | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.0/4.0 A | Power Factor: | 96.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | G |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.44 in |
| Frame Length: | 8.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720103074 | Weight: | 46.29 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 4.00 | 100.0 | 48.70 | 100.0 | 1,755 | 0.89 | 96.2 | 1.00 |
| Break-Down | 17.91 | 448.0 | 112.00 | 230.0 | 1,440 | 3.35 | 81.4 | 1.00 |
| Locked-Rotor | 26.10 | 652.0 | 75.00 | 154.0 | 0 | 4.65 | 77.6 | 1.00 |
| Pull-Up | 25.84 | 646.0 | 68.00 | 132.0 | 0 | 4.62 | 77.7 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.86 | 1.38 | 2.16 | 3.10 | 4.00 | 4.64 | 5.10 |
| Rated Output (KW) | 0.10 | 0.27 | 0.46 | 0.67 | 0.89 | 1.02 | 1.11 |
| Efficiency (%) | 0.0 | 71.7 | 83.2 | 85.7 | 85.5 | 85.1 | 84.6 |
| Power Factor (%) | 50.0 | 85.0 | 93.1 | 95.6 | 96.2 | 96.0 | 95.9 |
| Speed (RPM) | 1,795 | 1,785 | 1,775 | 1,765 | 1,755 | 1,745 | 1,740 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 12.17 | 24.35 | 36.52 | 48.70 | 56.00 | 61.00 |

