LEESON Auger Drive Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48Y Frame, TEFC - 101119.00
Part #:101119.00
Catalog #:101119.00
Model #:P4C17FZ6J
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double-shielded bearings extend the service life of the motor.
- Extended shaft with wrench flats for manual jogging of auger.
- Manual-reset thermal protector (as noted) protects against motor overload.
- LEESON® motors. Motors and solutions at our core™
- Operational at 115/208-230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 70 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.8/5.4 A | Power Factor: | 64 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.82 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 11.47 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.5 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720005330 | Weight: | 27.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.38 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 84.00 | 233.0 | 0 | 0.00 | 0.0 | 0.75 |
| Locked-Rotor | 27.01 | 0.0 | 114.00 | 317.0 | 0 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 27.30 | 0.0 | 82.00 | 228.0 | 0 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 4.15 | 4.16 | 4.42 | 4.84 | 5.43 | 6.17 | 7.10 |
| Rated Output (KW) | 0.16 | 0.30 | 0.46 | 0.63 | 0.81 | 1.02 | 1.22 |
| Efficiency (%) | 0.0 | 46.9 | 61.3 | 67.9 | 70.0 | 68.4 | 67.1 |
| Power Factor (%) | 16.6 | 31.8 | 45.4 | 56.4 | 64.7 | 71.5 | 74.6 |
| Speed (RPM) | 1,797 | 1,785 | 1,773 | 1,760 | 1,745 | 1,727 | 1,705 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 90.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 9.00 | 18.00 | 27.30 | 36.50 | 45.30 | 54.00 |

