JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON Auger Drive Motor, 1 HP, 1 Ph, 60/50 Hz, 115/208-230 V, 56NY Frame, TEFC - C1294
Part #:5KCR49UN0079U
Catalog #:C1294
Model #:5KCR49UN0079AU
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Double-shielded bearings extend the service life of the motor.
- Extended shaft with wrench flats for manual jogging of auger.
- Manual-reset thermal protector (as noted) protects against motor overload.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/208-230 V |
| Speed: | 1725/1425 rpm | Service Factor: | 1.0 |
| Frame: | 56NY | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 10.8/6.0-5.4 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856027900 | Weight: | 40.00 LB |
| Packaged Length: | 15.44 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

