NEW TO LEESON
LEESON Crop Dryer Motor, 3 & 4.50 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 145TZ Frame, DPAO - Z304
Part #:145TBDR5309
Catalog #:Z304
Model #:145TBDR5309AE
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- High starting torque on start-up, to achieve a higher starting load required in crop drying applications.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Epoxy coating maintains superior resistance to corrosion.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 & 4.50 Hp |
| Output KW: | 2.2 & 3.4 kW | Voltage: | 230 & 230 V |
| Speed: | 3510 & 3450 rpm | Service Factor: | 1.5 & 1.0 |
| Frame: | 145TZ | Enclosure: | Drip Proof Air Over |
| Thermal Protection: | Automatic | Efficiency: | 81.5 & 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 60 Hz |
| Current: | 12.5 & 19.1 A | Power Factor: | 97 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | E |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | No | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.89 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 13.74 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 3.03 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028433 | Weight: | 43.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 52.50 | 0.0 | 12.60 | 0.0 | 3,100 | 10.50 | 0.0 | 4.50 |
| Pull-Up | 92.10 | 0.0 | 9.37 | 0.0 | 243 | 18.00 | 0.0 | 4.50 |
| Locked-Rotor | 94.00 | 0.0 | 10.80 | 0.0 | 0 | 17.90 | 0.0 | 4.50 |

