NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 0.25 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48Z Frame, TEAO - X024
Part #:048A17T2002
Catalog #:X024
Model #:48A17T2002D
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/230 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 65.3 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0/1.5 A | Power Factor: | 84.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.09 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856027993 | Weight: | 18.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 8.40 | 571.0 | 6.76 | 56.0 | 34 | 1.46 | 75.7 | 0.25 |
| Locked-Rotor | 8.34 | 567.0 | 7.72 | 64.0 | 34 | 1.46 | 76.1 | 0.25 |
| Break-Down | 5.27 | 359.0 | 40.60 | 338.0 | 1,450 | 1.06 | 87.5 | 0.25 |
| Full Load | 1.47 | 100.0 | 12.00 | 100.0 | 1,752 | 0.29 | 84.6 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 0.94 | 1.02 | 1.14 | 1.29 | 1.47 | 1.68 | 1.92 | 2.18 | 2.49 |
| Rated Output (KW) | 0.11 | 0.15 | 0.19 | 0.24 | 0.29 | 0.34 | 0.39 | 0.46 | 0.52 |
| Efficiency (%) | 0.0 | 32.0 | 49.3 | 59.4 | 65.3 | 69.4 | 71.4 | 72.1 | 71.6 |
| Power Factor (%) | 48.6 | 63.5 | 72.8 | 79.9 | 84.6 | 87.5 | 89.2 | 90.7 | 91.1 |
| Speed (RPM) | 1,800 | 1,786 | 1,776 | 1,765 | 1,752 | 1,738 | 1,722 | 1,704 | 1,683 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.01 | 5.97 | 8.98 | 12.00 | 15.20 | 18.40 | 21.70 | 25.00 |

