NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 0.33 & 0.13 HP, 1 Ph, 60 Hz, 115 & 115 V, 1800 & 1800 RPM, 48Z Frame, TEAO - X911
Part #:048S17T365
Catalog #:X911
Model #:48S17T365F
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 & 0.13 Hp |
| Output KW: | 0.25 & 0.09 kW | Voltage: | 115 & 115 V |
| Speed: | 1725 & 1150 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 64.0 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.3 & 2.9 A | Power Factor: | 66 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | 2VT | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4//6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 11.34 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.59 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028570 | Weight: | 18.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 6.94 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 2.70 | 100.0 | 16.10 | 100.0 | 1,735 | 0.00 | 0.0 | 0.33 |
| Break-Down | 0.00 | 0.0 | 36.20 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 0.00 | 0.0 | 16.60 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
| Locked-Rotor | 35.60 | 0.0 | 18.70 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 135 % |
| Current (Amps) | 3.91 | 4.03 | 4.26 | 4.63 | 5.11 | 5.70 | 6.00 |
| Rated Output (KW) | 0.12 | 0.19 | 0.26 | 0.33 | 0.42 | 0.48 | 0.53 |
| Efficiency (%) | 0.0 | 32.9 | 48.3 | 55.9 | 59.6 | 64.7 | 63.9 |
| Power Factor (%) | 27.1 | 40.6 | 52.8 | 62.7 | 71.0 | 73.2 | 76.8 |
| Speed (RPM) | 1,790 | 1,782 | 1,771 | 1,759 | 1,744 | 1,715 | 1,696 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 38.4 | 0.0 | 59.0 |
| Torque (ft-lbs) | 0.00 | 4.00 | 8.00 | 12.00 | 16.00 | 20.40 | 22.50 |

