NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 0.33 HP, 1 Ph, 60 Hz, 115/230 V, 1200 RPM, 48Y Frame, TEAO - X028
Part #:048A11T2022
Catalog #:X028
Model #:48A11T2022E
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1075 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.2/2.1 A | Power Factor: | 93 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | B |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.84 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028037 | Weight: | 21.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 4.50 | 6.91 | 34 | 0.80 | 0.33 | |||
| Locked-Rotor | 4.55 | 6.98 | 0 | 0.80 | 0.33 | |||
| Break-Down | 2.90 | 35.70 | 971 | 0.60 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % |
| Current (Amps) | 0.55 | 0.71 | 0.94 | 1.24 | 1.63 | 1.98 |
| Rated Output (KW) | 0.08 | 0.13 | 0.19 | 0.26 | 0.34 | 0.42 |
| Efficiency (%) | 0.0 | 43.0 | 59.6 | 66.6 | 67.2 | 64.7 |
| Power Factor (%) | 69.1 | 84.0 | 91.8 | 94.5 | 95.5 | 95.2 |
| Speed (RPM) | 1,200 | 1,181 | 1,164 | 1,140 | 1,112 | 1,079 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.97 | 12.10 | 18.50 | 25.20 | 29.90 |

