NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 0.33 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48Z Frame, TEAO - X025
Part #:048A17T2003
Catalog #:X025
Model #:48A17T2003D
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 68.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.2/2.1 A | Power Factor: | 71.9 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | G |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 10.09 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028006 | Weight: | 18.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 5.60 | 269.0 | 42.40 | 259.0 | 1,336 | 1.13 | 0.0 | 0.33 |
| Pull-Up | 8.50 | 409.0 | 8.79 | 54.0 | 33 | 1.57 | 0.0 | 0.33 |
| Locked-Rotor | 8.40 | 404.0 | 9.57 | 58.0 | 0 | 1.57 | 0.0 | 0.33 |
| Full Load | 2.08 | 100.0 | 16.40 | 100.0 | 1,712 | 0.36 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % |
| Current (Amps) | 1.47 | 1.52 | 1.65 | 1.85 | 2.20 | 2.38 | 2.76 | 3.26 |
| Rated Output (KW) | 0.11 | 0.16 | 0.23 | 0.29 | 0.36 | 0.44 | 0.54 | 0.65 |
| Efficiency (%) | 0.0 | 38.3 | 55.0 | 64.2 | 68.5 | 70.0 | 69.4 | 66.8 |
| Power Factor (%) | 31.4 | 46.9 | 59.6 | 68.9 | 71.9 | 81.1 | 84.8 | 87.0 |
| Speed (RPM) | 1,800 | 1,778 | 1,758 | 1,736 | 1,712 | 1,683 | 1,644 | 1,593 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.98 | 7.97 | 12.20 | 16.40 | 20.80 | 25.60 | 30.80 |

