NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56 Frame, TEAO - X913
Part #:056B17T20
Catalog #:X913
Model #:56B17T20F
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 78.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.6/2.3 A | Power Factor: | 93.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | F |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 10.47 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028105 | Weight: | 22.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 7.10 | 320.0 | 52.00 | 215.0 | 1,507 | 1.40 | 0.0 | 0.50 |
| Locked-Rotor | 11.40 | 514.0 | 33.00 | 136.0 | 0 | 2.10 | 0.0 | 0.50 |
| Pull-Up | 11.40 | 514.0 | 31.00 | 128.0 | 164 | 2.20 | 0.0 | 0.50 |
| Full Load | 2.22 | 100.0 | 24.20 | 100.0 | 1,743 | 0.48 | 93.6 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.65 | 0.90 | 1.28 | 1.72 | 2.22 | 2.78 | 3.48 | 4.49 |
| Rated Output (KW) | 0.10 | 0.18 | 0.27 | 0.37 | 0.48 | 0.60 | 0.74 | 0.94 |
| Efficiency (%) | 0.8 | 52.4 | 69.5 | 76.3 | 80.0 | 78.9 | 76.5 | 71.7 |
| Power Factor (%) | 67.2 | 85.9 | 91.4 | 92.9 | 93.6 | 93.6 | 92.9 | 91.3 |
| Speed (RPM) | 1,800 | 1,786 | 1,774 | 1,759 | 1,743 | 1,722 | 1,693 | 1,648 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 105.8 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.90 | 11.90 | 17.90 | 24.20 | 30.50 | 37.30 | 44.70 |

