NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 1/4-1/12 HP, 1 Ph, 60 Hz, 115 V, 48 Frame, TENV - H203
Part #:5KH36PN106
Catalog #:H203
Model #:5KH36PN106H
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4-1/12 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1.0 |
| Frame: | 48 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.2/2.7 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Shaft Diameter: | 0.500 in |
General Specifications
| UPC: | 722856028235 | Weight: | 20.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 6.94 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

