NEW TO LEESON
LEESON General Purpose Farm Duty Motor, 1.5 HP, 1 Ph, 60/50 Hz, 115/208-230 V, 56 Frame, TENV - C1909
Part #:5KCR49ZN0785S
Catalog #:C1909
Model #:5KCR49ZN0785S
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.3 |
| Frame: | 56 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 14.0/7.2-7.0 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856028143 | Weight: | 49.00 LB |
| Packaged Length: | 15.14 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

