LEESON Severe Duty Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 143T Frame, TENV - E851
Part #:143TTTN6505
Catalog #:E851
Model #:143TTTN6505BA
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiencies, except where noted NEMA Premium® models are in compliance with EISA2007
- C-face addtion may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
- 100% cast iron construction for rigidity and reduced vibration
- Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- C-face addition results in non-NEMA "AH" dim (+1.2" than NEMA)
- IRIS® Class F insulation system, Totally enclosed, non-ventilated
- Constant Torque speed range is listed in CT SPEED RANGE column
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Bearing caps (254T and larger), Precision balanced to .08”/sec
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 575 V |
| Speed: | 3460 rpm | Service Factor: | 1.15 |
| Frame: | 143T | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.6 A | Power Factor: | 83 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 2.32 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | T | Overall Length: | 10.43 in |
| Frame Length: | 5.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1/F2 Capable |
General Specifications
| UPC: | 722856019219 | Weight: | 61.00 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 16.50 | 825.0 | 6.75 | 293.0 | 1,800 | 1.50 | ||
| Full Load | 2.00 | 100.0 | 2.30 | 100.0 | 3,460 | 1.50 | ||
| No Load | 0.90 | 45.0 | 0.00 | 0.0 | 3,600 | 1.50 | ||
| 1/3 | 17.50 | 875.0 | 6.40 | 278.0 | 1,200 | 1.50 | ||
| Break-Down | 12.00 | 600.0 | 9.00 | 391.0 | 3,000 | 80.0 | 1.50 | |
| 2/3 | 15.50 | 775.0 | 7.88 | 343.0 | 2,400 | 1.50 | ||
| Locked-Rotor | 18.50 | 925.0 | 7.50 | 326.0 | 0 | 64.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.72 | 0.80 | 0.96 | 1.28 | 1.60 | 1.84 | 1.92 |
| Rated Output (KW) | 0.07 | 0.35 | 0.65 | 0.95 | 1.30 | 1.50 | 1.70 |
| Efficiency (%) | 0.0 | 80.0 | 86.5 | 87.5 | 86.5 | 86.5 | 85.5 |
| Power Factor (%) | 8.5 | 43.5 | 65.5 | 77.5 | 83.0 | 85.0 | 86.5 |
| Speed (RPM) | 3,600 | 3,575 | 3,550 | 3,520 | 3,460 | 3,450 | 3,440 |
| Temp. Rise @ FL | 0.0 | 45.0 | 40.0 | 0.0 | 65.0 | 85.0 | 105.0 |
| Torque (ft-lbs) | 0.00 | 0.55 | 1.10 | 1.70 | 2.30 | 2.60 | 2.80 |

