LEESON SST Duck™ General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TEFC - 191475.00
Part #:191475.00
Catalog #:191475.00
Model #:C6C17WK14A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 61 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.2/4.1 A | Power Factor: | 65 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 3.42 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.10 in |
| Frame Length: | 5.49 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720399446 | Weight: | 32.00 LB |
| Packaged Length: | 13.78 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 4.20 | 100.0 | 24.00 | 100.0 | 1,745 | 0.58 | 59.6 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 48.00 | 200.0 | 1,300 | 0.00 | 0.0 | 0.50 |
| Locked-Rotor | 19.96 | 475.0 | 80.13 | 334.0 | 0 | 3.91 | 0.0 | 0.50 |
| Break-Down | 0.00 | 0.0 | 64.66 | 269.0 | 1,500 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 3.46 | 3.49 | 3.61 | 3.82 | 4.12 | 4.53 |
| Rated Output (KW) | 0.15 | 0.25 | 0.35 | 0.46 | 0.57 | 0.70 |
| Efficiency (%) | 0.0 | 38.4 | 53.8 | 61.3 | 64.9 | 65.9 |
| Power Factor (%) | 18.7 | 30.8 | 42.2 | 52.0 | 60.2 | 66.7 |
| Speed (RPM) | 1,795 | 1,780 | 1,770 | 1,755 | 1,740 | 1,720 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 83.5 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 30.00 |

