LEESON SST Duck™ General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56C Frame, TEFC - 191480.00
Part #:191480.00
Catalog #:191480.00
Model #:C6K34WK2A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 75.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16.4/8.5-8.2 A | Power Factor: | 78.4 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.178 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.10 in |
| Frame Length: | 6.63 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720399491 | Weight: | 40.75 LB |
| Packaged Length: | 13.78 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 52.00 | 1,095.0 | 6.48 | 288.0 | 0 | 1.05 | 0.0 | 1.50 |
| Full Load | 4.75 | 100.0 | 2.25 | 100.0 | 3,500 | 1.49 | 78.4 | 1.50 |
| Pull-Up | 32.90 | 693.0 | 4.70 | 209.0 | 2,550 | 6.18 | 0.0 | 1.50 |
| Break-Down | 24.60 | 518.0 | 5.33 | 237.0 | 3,000 | 4.90 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 4.75 | 5.05 | 5.80 | 6.86 | 8.16 | 9.71 |
| Rated Output (KW) | 1.18 | 0.48 | 0.80 | 1.13 | 1.47 | 1.85 |
| Efficiency (%) | 0.0 | 57.4 | 70.6 | 75.1 | 75.5 | 74.8 |
| Power Factor (%) | 10.8 | 41.6 | 60.3 | 71.3 | 78.4 | 82.8 |
| Speed (RPM) | 3,590 | 3,475 | 3,550 | 3,525 | 3,475 | 3,465 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 101.5 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.56 | 1.13 | 1.69 | 2.25 | 2.81 |

