LEESON SST Duck™ General Purpose Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 143TC Frame, TEFC - 191565.00
Part #:191565.00
Catalog #:191565.00
Model #:C143T17WC9A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 & 0.75 Hp |
| Output KW: | 0.75 & 0.56 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1750 & 1450 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 143TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 85.5 & 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 3.2-3/1.5 & 3.0/1.5 A | Power Factor: | 71.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | T | Overall Length: | 13.62 in |
| Frame Length: | 7.99 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
| Inverter Load: | CONSTANT 20:1 |
General Specifications
| UPC: | 691720052853 | Weight: | 44.00 LB |
| Packaged Length: | 15.16 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 9.65 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 10.10 | 673.0 | 15.83 | 529.0 | 1,264 | 6.30 | 78.3 | 1.00 |
| Locked-Rotor | 15.10 | 1,007.0 | 13.17 | 440.0 | 0 | 6.70 | 55.8 | 1.00 |
| Full Load | 1.50 | 100.0 | 2.99 | 100.0 | 1,757 | 0.86 | 71.9 | 1.00 |
| Pull-Up | 14.80 | 987.0 | 10.51 | 352.0 | 193 | 6.80 | 57.4 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.00 | 1.00 | 1.10 | 1.30 | 1.50 | 1.70 | 1.80 | 2.00 |
| Rated Output (KW) | 0.06 | 0.25 | 0.45 | 0.65 | 0.86 | 1.02 | 1.08 | 1.30 |
| Efficiency (%) | 0.0 | 74.5 | 83.4 | 86.1 | 86.9 | 84.5 | 86.8 | 86.1 |
| Power Factor (%) | 7.7 | 31.6 | 51.1 | 62.8 | 71.9 | 74.9 | 75.0 | 81.6 |
| Speed (RPM) | 0 | 1,790 | 1,779 | 1,768 | 1,757 | 1,750 | 1,745 | 1,732 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 32.7 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.48 | 2.23 | 2.99 | 3.45 | 3.77 | 4.55 |

