LEESON Washguard® ll General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56HC Frame, TEFC - 119490.00
Part #:119490.00
Catalog #:119490.00
Model #:CZ6T17FK385A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1760 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.2/1.6 A | Power Factor: | 68.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6305 | Opp Drive End Bearing Size: | 6307 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 12.96 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.65 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720052471 | Weight: | 38.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 9.86 | 580.0 | 15.80 | 527.0 | 1,170 | 6.16 | 0.0 | 1.00 |
| Pull-Up | 13.02 | 766.0 | 11.90 | 397.0 | 110 | 7.20 | 0.0 | 1.00 |
| Full Load | 1.70 | 100.0 | 3.00 | 100.0 | 1,761 | 0.91 | 69.9 | 1.00 |
| Locked-Rotor | 14.00 | 824.0 | 12.00 | 400.0 | 0 | 7.30 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.00 | 1.06 | 1.20 | 1.35 | 1.60 | 1.70 | 1.80 | 2.05 |
| Rated Output (KW) | 0.06 | 0.26 | 0.47 | 0.66 | 0.88 | 1.00 | 1.09 | 1.31 |
| Efficiency (%) | 0.0 | 72.5 | 81.6 | 85.4 | 85.5 | 86.2 | 85.8 | 84.6 |
| Power Factor (%) | 8.0 | 31.1 | 48.6 | 61.5 | 68.8 | 73.5 | 75.7 | 80.2 |
| Speed (RPM) | 1,798 | 1,790 | 1,780 | 1,770 | 1,760 | 1,750 | 1,748 | 1,733 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 38.0 | 0.0 | 60.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.45 | 3.75 | 4.50 |

