LEESON SST Duck™ General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 145TC Frame, TEFC - 191482.00
Part #:191482.00
Catalog #:191482.00
Model #:C145K34WK2A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 19.0/9.5 A | Power Factor: | 86.3 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .906 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | T | Overall Length: | 14.00 in |
| Frame Length: | 7.99 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720399514 | Weight: | 41.00 LB |
| Packaged Length: | 15.35 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 34.40 | 372.0 | 7.70 | 257.0 | 3,000 | 6.83 | 0.0 | 2.00 |
| Full Load | 9.25 | 100.0 | 3.00 | 100.0 | 3,522 | 1.84 | 86.3 | 2.00 |
| Locked-Rotor | 69.00 | 746.0 | 7.50 | 250.0 | 0 | 12.47 | 0.0 | 2.00 |
| Pull-Up | 68.00 | 735.0 | 7.50 | 250.0 | 50 | 12.35 | 0.0 | 2.00 |
| No Load | 4.25 | 46.0 | 0.00 | 0.0 | 3,595 | 0.20 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 4.25 | 4.70 | 5.96 | 7.50 | 9.30 | 10.40 | 11.27 | 13.56 |
| Rated Output (KW) | 0.20 | 0.57 | 0.99 | 1.41 | 1.85 | 2.11 | 2.31 | 2.82 |
| Efficiency (%) | 0.0 | 66.6 | 76.5 | 80.3 | 81.2 | 81.4 | 80.4 | 78.3 |
| Power Factor (%) | 20.2 | 52.9 | 72.4 | 81.7 | 86.3 | 88.0 | 89.2 | 90.4 |
| Speed (RPM) | 3,595 | 3,575 | 3,560 | 3,540 | 3,515 | 3,500 | 3,490 | 3,455 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 95.0 | 115.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.45 | 3.75 | 4.50 |

