LEESON Pedestal Fan Motor, 0.25 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48YZ Frame, TEAO - 191543.00
Part #:191543.00
Catalog #:191543.00
Model #:A4P17VZ1A
KEY FEATURES
- BISSC certified for the Baking Industry
- Stainless Steel Output shafts
- Repositionable drain plugs for all angle mounting
- Double Sealed bearings
- Output shaft seal
- Inverter Duty IRIS™ insulation system
- Laser etched full-fact nameplate on frame
- All Stainless exterior
- Anti-corrosion coating applied to interior components
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/230 V |
| Speed: | 1735 rpm | Service Factor: | 1.00 |
| Frame: | 48YZ | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 59.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.6/1.3 A | Power Factor: | 99 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | B |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Clockwise |
| Resistance Main: | 22.59 Ohms | Mounting: | ROUND - EXTENDED STUDS |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 11.58 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.05 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720052525 | Weight: | 20.00 LB |
| Packaged Length: | 14.58 IN | Packaged Width: | 13.75 IN |
| Packaged Height: | 13.22 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 3.87 | 322.0 | 5.60 | 52.0 | 0 | 0.65 | 0.0 | 0.25 |
| Break-Down | 2.50 | 208.0 | 18.50 | 171.0 | 0 | 0.54 | 0.0 | 0.25 |
| Full Load | 1.20 | 100.0 | 10.80 | 100.0 | 1,744 | 0.28 | 0.0 | 0.25 |
| Locked-Rotor | 3.80 | 317.0 | 3.30 | 31.0 | 0 | 0.65 | 0.0 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 0.64 | 0.71 | 0.90 | 1.10 | 1.20 | 1.50 | 1.60 | 2.10 |
| Rated Output (KW) | 0.15 | 0.16 | 0.21 | 0.25 | 0.28 | 0.34 | 0.37 | 0.47 |
| Efficiency (%) | 18.5 | 29.3 | 45.0 | 55.4 | 59.1 | 62.9 | 63.7 | 60.1 |
| Power Factor (%) | 99.2 | 99.2 | 99.5 | 100.0 | 102.5 | 98.6 | 100.3 | 96.5 |
| Speed (RPM) | 1,786 | 1,782 | 1,769 | 1,754 | 1,744 | 1,721 | 1,708 | 1,643 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 1.70 | 3.00 | 5.90 | 9.00 | 10.80 | 14.00 | 15.50 | 19.20 |

