LEESON Extreme Duck® Ultra General Purpose Motor, 0.75 & 0.75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, S56C Frame, TEFC - 103414.00
Part #:103414.00
Catalog #:103414.00
Model #:CZ4T17UC1C
KEY FEATURES
- Exterior 300-series stainless steel resists corrosion and maintains strength for reliable operation.
- Patent-pending 360˚ rotatable conduit box.
- Designed for various degrees of ingress protection (IP69).
- 1.15 service factor increases reliability and motor life.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 & 0.75 Hp |
| Output KW: | 0.56 & 0.56 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.0 |
| Frame: | S56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 77 & 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 2.4/1.2 & 2.6/1.3 A | Power Factor: | 79 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6204 | Opp Drive End Bearing Size: | 6204 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 69 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.50 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720000304 | Weight: | 38.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 8.00 | 708.0 | 150.00 | 417.0 | 0 | 0.00 | 0.0 | 0.75 |
| Full Load | 1.13 | 100.0 | 36.00 | 100.0 | 1,728 | 0.00 | 0.0 | 0.75 |
| Break-Down | 6.20 | 549.0 | 145.00 | 403.0 | 914 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 7.65 | 677.0 | 140.00 | 389.0 | 349 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % |
| Current (Amps) | 0.66 | 0.70 | 0.80 | 0.94 | 1.10 | 1.20 |
| Rated Output (KW) | 0.12 | 0.24 | 0.39 | 0.54 | 0.70 | 0.79 |
| Efficiency (%) | 0.0 | 59.4 | 72.6 | 76.7 | 78.7 | 79.8 |
| Power Factor (%) | 23.3 | 43.3 | 70.0 | 72.6 | 79.4 | 82.0 |
| Speed (RPM) | 1,792 | 1,776 | 1,759 | 1,740 | 1,721 | 1,708 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 52.0 |
| Torque (ft-lbs) | 0.00 | 9.00 | 18.00 | 27.00 | 36.00 | 41.40 |

