LEESON Premium Duck™ General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TENV - 116351.00
Part #:116351.00
Catalog #:116351.00
Model #:CZ6K17VC2B
KEY FEATURES
- All exterior components are 300-series stainless steel; All sealing components are Viton® for superior chemical resistance
- End shields are O-ring sealed to the frame; Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
- Double-sealed bearings are pre-lubricated with moisture-resistant high temperature grease for long life
- Interior coatings applied to rotor and stator protect against corrosion; Ease to clean construction is BISSC Certified for bakery applications
- Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
- Single-phase motors use Solid State Sinpac® switch – no mechanical switch contacts to corrode and fail.
- LEESON® motors. Motors and solutions at our core™
- Operational at 115/208-230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.6/3.8 A | Power Factor: | 84 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.70 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720307489 | Weight: | 42.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 3.80 | 100.0 | 27.00 | 100.0 | 1,741 | 0.00 | 0.0 | 0.75 |
| Break-Down | 13.90 | 366.0 | 97.30 | 360.0 | 1,500 | 0.00 | 0.0 | 0.75 |
| Locked-Rotor | 28.00 | 737.0 | 128.00 | 474.0 | 0 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 17.20 | 453.0 | 89.00 | 330.0 | 1,330 | 0.00 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.74 | 2.00 | 2.56 | 3.18 | 3.80 | 4.66 | 5.60 |
| Rated Output (KW) | 0.17 | 0.30 | 0.44 | 0.60 | 0.74 | 0.93 | 1.13 |
| Efficiency (%) | 0.0 | 47.5 | 63.3 | 70.5 | 75.1 | 75.1 | 74.5 |
| Power Factor (%) | 41.7 | 65.2 | 75.2 | 81.6 | 84.8 | 87.1 | 87.5 |
| Speed (RPM) | 1,797 | 1,785 | 1,774 | 1,763 | 1,741 | 1,736 | 1,719 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 90.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 9.00 | 17.80 | 26.90 | 36.00 | 45.50 | 55.00 |

