LEESON Premium Duck™ General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145TC Frame, TEFC - 121878.00
Part #:121878.00
Catalog #:121878.00
Model #:CZ145T34WK27A
KEY FEATURES
- Exterior 300-series stainless steel resists corrosion and maintains strength for reliable operation.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- All motor sealing components are Viton® for superior chemical resistance.
- Conduit box mounting system provides optimum seal and protection (when present in motor design).
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 2 Hp |
| Output KW: | 2.2 & 1.5 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3490 & 2890 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 86.5 & 83.8 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 8/4 & 6.8/3.4 A | Power Factor: | 86 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | A | KVA Code: | N |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 56 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 3.83 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | T | Overall Length: | 13.00 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720346242 | Weight: | 56.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 17.50 | 389.0 | 0 | 0.00 | 0.0 | 3.00 |
| Locked-Rotor | 41.00 | 1,025.0 | 17.97 | 399.0 | 0 | 0.00 | 0.0 | 3.00 |
| Full Load | 4.00 | 100.0 | 4.50 | 100.0 | 3,506 | 0.00 | 0.0 | 3.00 |
| Break-Down | 0.00 | 0.0 | 20.83 | 463.0 | 2,400 | 0.00 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.90 | 2.00 | 2.50 | 3.10 | 4.00 | 4.35 | 4.70 | 5.50 |
| Rated Output (KW) | 0.27 | 0.75 | 1.35 | 1.96 | 2.60 | 2.97 | 3.24 | 3.92 |
| Efficiency (%) | 0.0 | 74.3 | 83.2 | 85.6 | 86.9 | 86.8 | 86.4 | 85.6 |
| Power Factor (%) | 17.8 | 47.2 | 67.6 | 79.2 | 81.0 | 86.2 | 86.5 | 89.5 |
| Speed (RPM) | 3,596 | 3,578 | 3,557 | 3,532 | 3,506 | 3,496 | 3,481 | 3,454 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.22 | 3.34 | 4.50 | 5.20 | 5.66 | 6.84 |

