LEESON Premium Duck™ Brake Motor, 0.50 & 0.33 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 56HC Frame, TENV - 116483.00
Part #:116483.00
Catalog #:116483.00
Model #:CZ6T17VK31A
KEY FEATURES
- All exterior components are 300-series stainless steel
- Double-sealed bearings are pre-lubricated with moisture-resistant high temperature grease for long life
- Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
- WASHGUARD efficiencies meet EPAct mandates for non-exempt motors when tested without shaft seals
- All Washdown Duty motors have Class F Insulation
- Ease to clean construction is BISSC Certified for bakery applications
- Washdown Duty
- All Stainless exterior; Nameplate etched in frame
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.33 Hp |
| Output KW: | 0.37 & 0.25 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 78.5 & 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.6/.8 & 1.4/.7 A | Power Factor: | 74 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 8.17 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 16.51 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
| Inverter Load: | CONSTANT 6:1 |
General Specifications
| UPC: | 691720328712 | Weight: | 59.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.60 | 100.0 | 24.00 | 100.0 | 1,746 | 0.00 | 0.0 | 0.50 |
| Locked-Rotor | 11.20 | 700.0 | 84.80 | 353.0 | 0 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 77.90 | 325.0 | 0 | 0.00 | 0.0 | 0.50 |
| Break-Down | 0.00 | 0.0 | 96.00 | 400.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.48 | 0.51 | 0.59 | 0.69 | 0.80 | 0.93 | 1.08 |
| Rated Output (KW) | 0.06 | 0.16 | 0.26 | 0.36 | 0.47 | 0.58 | 0.70 |
| Efficiency (%) | 0.0 | 59.8 | 72.1 | 77.2 | 79.9 | 79.0 | 78.0 |
| Power Factor (%) | 16.1 | 39.1 | 55.7 | 66.7 | 73.6 | 78.7 | 81.6 |
| Speed (RPM) | 1,795 | 1,785 | 1,772 | 1,759 | 1,746 | 1,729 | 1,713 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 69.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 30.00 | 36.00 |

