LEESON General Purpose Motor, 0.33 & 0.33 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 48C Frame, TENV - N460
Part #:048T17V2001
Catalog #:N460
Model #:48T17V2001A
KEY FEATURES
- Suitable for use on VFD, 10:1 Variable torque, 10:1 (TEFC) or 1000:1 (TENV) Constant Torque
- IRIS® Class F insulation system
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Double sealed ball bearings with moisture resistant, high temperature grease
- 300 Series Stainless steel external construction: frame, endshields, shaft, conduit box, mounting base and hardware for superior corrosion resistance
- Internal corrosion resistant coatings on rotor and heavy polyester varnish on the stator
- F1 mounting only, cannot reassemble to F2
- 100% Paint-free construction, Totally enclosed, non-ventilated
- Viton® o-rings, shaft seals, and gaskets for superior sealing against chemicals
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 & 0.33 Hp |
| Output KW: | 0.25 & 0.25 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 48C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 72 & 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.3-1.3/.65 & 1.4/.7 A | Power Factor: | 67 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6204 | Opp Drive End Bearing Size: | 6204 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 56 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 11 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | T | Overall Length: | 9.83 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.68 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856030542 | Weight: | 37.00 LB |
| Packaged Length: | 19.69 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 10.63 IN | HTC: | 8501.51.4040 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.30 | 100.0 | 16.00 | 100.0 | 1,742 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 0.00 | 0.0 | 68.70 | 429.0 | 0 | 0.00 | 0.0 | 0.33 |
| Break-Down | 0.00 | 0.0 | 79.60 | 498.0 | 0 | 0.00 | 0.0 | 0.33 |
| Locked-Rotor | 8.80 | 677.0 | 69.60 | 435.0 | 0 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.47 | 0.49 | 0.52 | 0.56 | 0.61 | 0.68 | 0.74 |
| Rated Output (KW) | 0.07 | 0.13 | 0.19 | 0.26 | 0.33 | 0.40 | 0.46 |
| Efficiency (%) | 0.0 | 50.7 | 65.9 | 71.7 | 74.8 | 76.5 | 78.7 |
| Power Factor (%) | 19.0 | 32.3 | 46.6 | 59.0 | 68.1 | 74.6 | 78.7 |
| Speed (RPM) | 1,795 | 1,784 | 1,771 | 1,757 | 1,742 | 1,728 | 1,714 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 50.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.00 | 8.00 | 12.00 | 16.00 | 20.00 | 24.00 |

