LEESON General Purpose Motor, 0.75 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 56C Frame, TENV - N600
Part #:056T11V5377
Catalog #:N600
Model #:56T11V5377A
KEY FEATURES
- 10:1 Variable torque, Constant torque speed range as listed below
- IRIS® Class F insulation system, F1 mounting only, cannot reassemble to F2
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Double sealed ball bearings, Totally enclosed, non-ventilated
- 303 Stainless steel shaft with spring loaded contact seals in each endshield (Drive end only on TENV motors)
- Stainless steel conduit box cover, nameplate, fan guard (TEFC) and hardware
- Cast oversized conduit box with high temperature nitrile gaskets and threaded entrance
- Plugged drain holes in each endshield for all angle mounting
- Internal corrosion resistant coatings on frame, base, endshields, rotor and stator
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230/460 V |
| Speed: | 1140 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.1-3.0/1.5 A | Power Factor: | 59.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 4.65 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.06 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856029423 | Weight: | 46.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | HTC: | 8501.51.4040 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 7.30 | 0.0 | 7.61 | 0.0 | 0 | 3.00 | 0.0 | 0.75 |
| Break-Down | 4.40 | 0.0 | 10.28 | 0.0 | 879 | 2.80 | 0.0 | 0.75 |
| Full Load | 1.44 | 0.0 | 3.40 | 100.0 | 1,160 | 0.72 | 0.0 | 0.75 |
| Pull-Up | 7.20 | 0.0 | 7.56 | 0.0 | 100 | 3.10 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 0.96 | 1.00 | 1.11 | 1.25 | 1.43 | 1.65 | 1.90 | 2.20 | 2.59 |
| Rated Output (KW) | 0.10 | 0.24 | 0.39 | 0.55 | 0.72 | 0.89 | 1.09 | 1.30 | 1.53 |
| Efficiency (%) | 0.0 | 59.4 | 72.0 | 76.6 | 78.0 | 78.2 | 77.2 | 75.6 | 73.1 |
| Power Factor (%) | 13.2 | 29.4 | 44.0 | 54.8 | 62.7 | 68.1 | 71.7 | 73.9 | 74.2 |
| Speed (RPM) | 1,198 | 1,190 | 1,180 | 1,170 | 1,158 | 1,146 | 1,131 | 1,113 | 1,091 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 70.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.83 | 1.68 | 2.53 | 3.40 | 4.30 | 5.23 | 6.20 | 7.23 |

