LEESON General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56C Frame, TEFC - N417
Part #:056T17WD5328
Catalog #:N417
Model #:56T17WD5328A
KEY FEATURES
- Suitable for use on VFD 10:1 Variable torque, 10:1 (TEFC) or Suitable for use on VFD 10:1 Variable torque, 10:1 (TEFC) or 1000:1 (TENV) Constant Torque
- IRIS® Class F insulation system
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Double sealed ball bearings
- 303 stainless steel shaft with spring loaded contact seals in each end.(Drive end only on TENV)
- 300 Series Stainless steel external construction: frame, endshields, conduit box, mounting base and hardware for superior corrosion resistance
- Internal corrosion resistant coatings on rotor and heavy polyester varnish on the stator
- 100% Paint-free construction
- One way condensation drains in each endshield and conduit box for all angle mounting
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 & 1.50 Hp |
| Output KW: | 1.5 & 1.1 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1740 & 1440 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 6.2-5.8/2.9 & 5.2/2.6 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Stainless Steel | Shaft Type: | T |
| Overall Length: | 13.77 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856030269 | Weight: | 50.00 LB |
| Packaged Length: | 15.81 IN | Packaged Width: | 14.31 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.52.4000 |
| Country of Origin: | China |

