LEESON White Duck™ General Purpose Motor, 0.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 56C Frame, TEFC - 112483.00
Part #:112483.00
Catalog #:112483.00
Model #:C6T17WK3J
KEY FEATURES
- USDA-approved epoxy painted motors
- NEMA motors
- Rigid base and C face mount types
- BISSC approved designs; Double lip contact seals and v-ring seals used for shaft seals
- UL recognized and CSA certified
- Washdown brakemotors and pump motors available
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 575 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 0.80 A | Power Factor: | 63 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 75 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.62 in |
| Frame Length: | 4.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720010860 | Weight: | 31.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 2.81 | 351.0 | 82.24 | 340.0 | 1,265 | 2.44 | 0.0 | 0.50 |
| Locked-Rotor | 4.16 | 520.0 | 60.48 | 250.0 | 57 | 3.24 | 0.0 | 0.50 |
| Full Load | 0.80 | 100.0 | 24.16 | 100.0 | 1,745 | 0.53 | 0.0 | 0.50 |
| Pull-Up | 4.08 | 510.0 | 57.76 | 239.0 | 143 | 3.23 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.70 | 0.70 | 0.74 | 0.78 | 0.80 | 0.88 | 0.90 |
| Rated Output (KW) | 0.12 | 0.22 | 0.31 | 0.43 | 0.53 | 0.61 | 0.65 |
| Efficiency (%) | 0.0 | 44.5 | 60.0 | 67.0 | 70.0 | 71.5 | 72.0 |
| Power Factor (%) | 17.5 | 31.0 | 43.0 | 55.0 | 64.5 | 69.5 | 72.5 |
| Speed (RPM) | 1,795 | 1,785 | 1,775 | 1,760 | 1,745 | 1,735 | 1,730 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 57.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.24 | 11.68 | 18.24 | 24.16 | 28.32 | 30.72 |

