NEW TO LEESON
LEESON General Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, TEFC - N530
Part #:056C34W5301
Catalog #:N530
Model #:56C34W5301A
KEY FEATURES
- USDA-approved white epoxy finish ensures resistance and protection against caustic cleaning solutions.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Cast, white epoxy conduit boxes house electrical wiring.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 65 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.2/2.7-2.6 A | Power Factor: | 67 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.31 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.41 in |
| Frame Length: | 4.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856028655 | Weight: | 28.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 6.00 | 0.0 | 38.00 | 475.0 | 0 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 13.00 | 0.0 | 24.00 | 300.0 | 0 | 0.00 | 0.0 | 0.33 |
| Locked-Rotor | 15.20 | 0.0 | 36.00 | 450.0 | 0 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.60 | 1.62 | 1.79 | 2.10 | 2.46 | 3.26 | 2.70 | 2.94 |
| Rated Output (KW) | 0.12 | 0.16 | 0.23 | 0.30 | 0.38 | 0.61 | 0.46 | 0.55 |
| Efficiency (%) | 0.0 | 40.5 | 55.5 | 62.3 | 65.0 | 47.0 | 67.1 | 66.5 |
| Power Factor (%) | 32.6 | 41.9 | 54.9 | 62.1 | 67.2 | 81.0 | 73.4 | 80.9 |
| Speed (RPM) | 3,598 | 3,557 | 3,532 | 3,507 | 3,477 | 3,435 | 3,448 | 3,413 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 2.00 | 4.00 | 6.00 | 8.00 | 9.40 | 10.00 | 12.00 |

