LEESON White Duck™ General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 56C Frame, TENV - 113590.00
Part #:113590.00
Catalog #:113590.00
Model #:C6T34VK4H
KEY FEATURES
- USDA-approved white epoxy finish ensures resistance and protection against caustic cleaning solutions.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Cast, white epoxy conduit boxes house electrical wiring.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.8-2.6/1.3 A | Power Factor: | 84.8 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.58 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720012154 | Weight: | 37.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 4.30 | 287.0 | 400 | 0.00 | 0.0 | 1.00 |
| Locked-Rotor | 12.00 | 923.0 | 4.50 | 300.0 | 0 | 0.00 | 0.0 | 1.00 |
| Break-Down | 0.00 | 0.0 | 6.00 | 400.0 | 2,700 | 0.00 | 0.0 | 1.00 |
| Full Load | 1.30 | 100.0 | 1.50 | 100.0 | 3,495 | 0.00 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 150 % |
| Current (Amps) | 0.57 | 0.66 | 0.81 | 1.04 | 1.29 | 1.55 | 1.90 |
| Rated Output (KW) | 0.18 | 0.29 | 0.49 | 0.70 | 0.93 | 1.07 | 1.42 |
| Efficiency (%) | 0.0 | 64.1 | 76.2 | 80.1 | 80.3 | 80.3 | 78.9 |
| Power Factor (%) | 39.6 | 54.2 | 75.9 | 84.5 | 90.8 | 86.6 | 93.8 |
| Speed (RPM) | 3,599 | 3,571 | 3,551 | 3,524 | 3,495 | 3,455 | 3,430 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.36 | 0.74 | 1.12 | 1.51 | 1.75 | 2.30 |

