LEESON White Duck™ General Purpose Motor, 2 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 56C Frame, TEFC - 119472.00
Part #:119472.00
Catalog #:119472.00
Model #:C6T34WC27A
KEY FEATURES
- USDA-approved white epoxy finish ensures resistance and protection against caustic cleaning solutions.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Cast, white epoxy conduit boxes house electrical wiring.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 230/460 V |
| Speed: | 3490 rpm | Service Factor: | 1.0 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermostat | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.8/2.4 A | Power Factor: | 88 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 6.4 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.37 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720051764 | Weight: | 41.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 2.40 | 0.0 | 3.00 | 100.0 | 3,511 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 0.00 | 0.0 | 10.50 | 350.0 | 200 | 0.00 | 0.0 | 2.00 |
| Break-Down | 0.00 | 0.0 | 13.00 | 433.0 | 2,300 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 26.00 | 0.0 | 10.80 | 360.0 | 0 | 0.00 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.95 | 1.10 | 1.54 | 1.99 | 2.44 | 2.99 | 3.55 |
| Rated Output (KW) | 0.13 | 0.39 | 0.89 | 1.30 | 1.72 | 2.13 | 2.56 |
| Efficiency (%) | 0.0 | 97.6 | 85.5 | 86.7 | 87.1 | 87.3 | 86.3 |
| Power Factor (%) | 16.8 | 44.6 | 72.2 | 82.1 | 88.4 | 89.3 | 90.6 |
| Speed (RPM) | 3,598 | 3,581 | 3,555 | 3,533 | 3,511 | 3,487 | 3,460 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 46.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.75 | 4.50 |

