LEESON Air Compressor Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56 Frame, DP - 110232.00
Part #:110232.00
Catalog #:110232.00
Model #:M6C34DB11H
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- High starting torque on start-up, to achieve a higher starting load required in air compressor applications.
- Capacitor start or capacitor run for low-amp, high-efficiency, as noted.
- Heavy-duty construction ensures motor durability.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 22.0/11.0 A | Power Factor: | 80 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Resistance Main: | 1.275 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.88 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720008195 | Weight: | 34.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 6.90 | 307.0 | 3,000 | 0.00 | 0.0 | 2.00 |
| Full Load | 10.00 | 100.0 | 2.25 | 100.0 | 3,480 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 57.00 | 570.0 | 6.40 | 284.0 | 0 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 0.00 | 0.0 | 6.20 | 276.0 | 2,800 | 0.00 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 6.13 | 6.55 | 7.59 | 9.22 | 10.90 | 12.94 | 15.52 |
| Rated Output (KW) | 0.26 | 0.66 | 1.08 | 1.57 | 2.01 | 2.49 | 3.07 |
| Efficiency (%) | 0.0 | 57.9 | 69.6 | 71.5 | 74.0 | 73.4 | 70.5 |
| Power Factor (%) | 18.6 | 43.6 | 62.1 | 74.0 | 80.0 | 83.7 | 85.9 |
| Speed (RPM) | 3,598 | 3,568 | 3,542 | 3,512 | 3,480 | 3,436 | 3,384 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 50.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.75 | 4.50 |

