LEESON Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 56H Frame, DP - 9038
Part #:5KCR49ZN2151U
Catalog #:9038
Model #:5KCR49ZN2151BU
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- High starting torque on start-up, to achieve a higher starting load required in air compressor applications.
- Capacitor start or capacitor run for low-amp, high-efficiency, as noted.
- Heavy-duty construction ensures motor durability.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5 Hp |
| Output KW: | 3.7 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 0 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 21.0 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | F |
| KVA Code: | F | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run(CSCR) | Starting Method: | SM |
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Overall Length: | 15.04 in | Frame Length: | 10.71 in |
| Shaft Extension: | .625 X 1.88 - .188 X .188 KEY in |
General Specifications
| UPC: | 722856048233 | Weight: | 49.00 LB |
| Packaged Length: | 19.19 IN | Packaged Width: | 10.94 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

