LEESON Boat Hoist Duty Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TENV - 6439191261
Part #:6439191261
Catalog #:6439191261
Model #:C6C17NC108 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 9.8/4.9 A | Power Factor: | 68 |
| Duty: | 15 Minute | Insulation Class: | B |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.10 in |
| Frame Length: | 5.65 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720000014 | Weight: | 27.06 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 8.66 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 5.14 | 100.0 | 36.20 | 100.0 | 1,743 | 0.77 | 64.9 | 0.75 |
| Locked-Rotor | 29.79 | 580.0 | 114.10 | 315.0 | 10 | 5.88 | 85.8 | 0.75 |
| Break-Down | 14.51 | 282.0 | 98.30 | 272.0 | 1,519 | 2.70 | 80.9 | 0.75 |
| Pull-Up | 17.55 | 341.0 | 83.60 | 231.0 | 1,373 | 2.95 | 73.2 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 3.98 | 4.01 | 4.25 | 4.62 | 5.14 | 5.53 | 5.82 | 6.70 |
| Rated Output (KW) | 0.19 | 0.28 | 0.43 | 0.59 | 0.77 | 0.88 | 0.96 | 1.18 |
| Efficiency (%) | 29.8 | 51.1 | 65.3 | 70.9 | 73.0 | 73.2 | 73.0 | 71.6 |
| Power Factor (%) | 20.4 | 29.9 | 43.9 | 55.7 | 64.9 | 69.3 | 71.6 | 76.5 |
| Speed (RPM) | 1,792 | 1,784 | 1,772 | 1,758 | 1,743 | 1,733 | 1,726 | 1,706 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 3.50 | 8.90 | 17.80 | 26.90 | 36.20 | 41.90 | 45.70 | 55.70 |

