LEESON Boat Hoist Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TENV - 6439191264
Part #:6439191264
Catalog #:6439191264
Model #:C6K17NC19 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 76 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 18.0/9.0 A | Power Factor: | 95 |
| Duty: | 15 Minute | Insulation Class: | B |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.40 in |
| Frame Length: | 7.68 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720000106 | Weight: | 45.00 LB |
| Packaged Length: | 15.16 IN | Packaged Width: | 9.65 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 180.50 | 188.0 | 1,343 | 0.00 | 0.0 | 2.00 |
| Full Load | 8.77 | 100.0 | 95.80 | 100.0 | 1,754 | 1.77 | 0.0 | 2.00 |
| Break-Down | 0.00 | 0.0 | 270.20 | 282.0 | 1,521 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 69.30 | 790.0 | 220.60 | 230.0 | 0 | 11.60 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 3.98 | 4.46 | 5.58 | 7.05 | 8.77 | 9.91 | 10.71 | 12.86 |
| Rated Output (KW) | 0.22 | 0.57 | 0.95 | 1.34 | 1.77 | 2.03 | 2.21 | 2.69 |
| Efficiency (%) | 7.2 | 65.4 | 78.8 | 83.2 | 84.5 | 84.5 | 84.4 | 83.2 |
| Power Factor (%) | 24.3 | 55.6 | 73.9 | 82.9 | 87.5 | 89.1 | 89.7 | 90.9 |
| Speed (RPM) | 1,799 | 1,788 | 1,778 | 1,767 | 1,754 | 1,746 | 1,740 | 1,726 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 1.00 | 23.50 | 47.30 | 71.30 | 95.80 | 110.70 | 120.70 | 146.10 |

