LEESON Brake Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 145TC Frame, TEFC - 122249.00
Part #:122249.00
Catalog #:122249.00
Model #:C145T17FK76A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 & 1 Hp |
| Output KW: | 1.1 & 0.75 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1750 & 1450 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermostat | Efficiency: | 86.5 & 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 4.8/2.4 & 3.6/1.8 A | Power Factor: | 67.7 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 9.12 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 18.16 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720098745 | Weight: | 53.00 LB |
| Packaged Length: | 22.88 IN | Packaged Width: | 10.56 IN |
| Packaged Height: | 9.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 18.50 | 815.0 | 17.20 | 382.0 | 0 | 9.91 | 0.0 | 1.50 |
| Full Load | 2.40 | 100.0 | 4.50 | 100.0 | 1,752 | 1.31 | 75.3 | 1.50 |
| Break-Down | 12.09 | 533.0 | 20.40 | 453.0 | 1,200 | 7.81 | 0.0 | 1.50 |
| Pull-Up | 16.06 | 707.0 | 17.00 | 378.0 | 200 | 9.40 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.23 | 1.33 | 1.53 | 1.81 | 2.15 | 2.52 | 2.94 | 3.37 | 3.85 |
| Rated Output (KW) | 0.10 | 0.38 | 0.67 | 0.97 | 1.29 | 1.61 | 1.95 | 2.29 | 2.65 |
| Efficiency (%) | 0.0 | 74.4 | 84.2 | 87.2 | 86.4 | 86.0 | 84.6 | 83.2 | 80.9 |
| Power Factor (%) | 9.9 | 35.4 | 55.2 | 67.3 | 75.4 | 80.2 | 83.0 | 85.1 | 86.4 |
| Speed (RPM) | 1,797 | 1,786 | 1,773 | 1,761 | 1,746 | 1,732 | 1,716 | 1,699 | 1,678 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 65.0 | 65.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.25 | 3.38 | 4.50 | 5.63 | 6.75 | 7.88 | 9.00 |

