LEESON Other Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 230 V, 1200 RPM, 48Y Frame, OPAO - X200
Part #:048A11O1060
Catalog #:X200
Model #:48A11O1060D
KEY FEATURES
- Single Split Phase
- Open Air Over
- Capacitor not included, see accessories section
- Sleeve bearing
- Fixed rotation, viewing opposite shaft of motor
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 230 V |
| Speed: | 1100 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Open Air Over |
| Thermal Protection: | No Protection | Efficiency: | 58.6 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.7 A | Power Factor: | 91.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | A |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 01 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Fixed Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round - Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension Both Sides | Overall Length: | 14.70 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.07/6.13 in |
| Assembly/Box Mounting: | F2 ONLY |
General Specifications
| UPC: | 722856042071 | Weight: | 12.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 28.90 | 990 | 0.33 | |||||
| Pull-Up | 7.91 | 0.33 | ||||||
| Locked-Rotor | 3.78 | 8.08 | 0 | 0.71 | 0.33 |

