LEESON Other Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, 56Z Frame, OAO - X218
Part #:056A11O5313
Catalog #:X218
Model #:56A11O5313D
KEY FEATURES
- Single Split Phase
- Open Air Over
- Fixed CCW rotation, viewing opposite shaft of motor
- Double shaft extension 1-1/2" long by 1/2" diameter with flat each end
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 56Z | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Efficiency: | 75.5 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 3.9-3.6 A | Power Factor: | 94.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | C |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N | IP Code: | 10 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Fixed Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension Both Sides | Overall Length: | 23.82 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 6.91/6.91 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856042101 | Weight: | 34.00 LB |
| Packaged Length: | 26.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 13.70 | 0.0 | 24.60 | 0.0 | 0 | 2.40 | 75.0 | 0.75 |
| Pull-Up | 13.70 | 0.0 | 20.50 | 0.0 | 129 | 2.40 | 0.0 | 0.75 |
| Break-Down | 8.50 | 0.0 | 102.00 | 0.0 | 1,021 | 1.80 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.55 | 1.80 | 2.20 | 2.75 | 3.60 | 4.30 | 5.50 |
| Rated Output (KW) | 0.23 | 0.34 | 0.46 | 0.59 | 0.74 | 0.93 | 1.18 |
| Efficiency (%) | 0.0 | 43.0 | 62.4 | 71.5 | 75.5 | 75.5 | 71.5 |
| Power Factor (%) | 63.0 | 82.0 | 91.0 | 93.5 | 94.5 | 94.0 | 93.0 |
| Speed (RPM) | 1,200 | 1,191 | 1,182 | 1,170 | 1,155 | 1,140 | 1,110 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 13.80 | 27.00 | 40.50 | 54.10 | 68.80 | 85.00 |

