NEW TO LEESON
LEESON Other Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56 Frame, DP - X603
Part #:056C17D5346
Catalog #:X603
Model #:56C17D5346H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 12.0/5.8-6.0 A | Power Factor: | 65.7 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Fixed Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 15.10 in |
| Frame Length: | 7.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 5.66 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856042040 | Weight: | 29.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 19.50 | 325.0 | 70.30 | 195.0 | 1,236 | 3.50 | 0.0 | 0.75 |
| Locked-Rotor | 29.30 | 488.0 | 123.00 | 341.0 | 0 | 6.20 | 0.0 | 0.75 |
| Full Load | 6.00 | 100.0 | 36.10 | 100.0 | 1,745 | 0.82 | 0.0 | 0.75 |
| Break-Down | 15.40 | 257.0 | 94.90 | 263.0 | 1,500 | 2.90 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 4.52 | 4.55 | 4.76 | 5.12 | 6.00 | 6.30 | 6.50 | 7.10 | 8.16 | 9.54 |
| Rated Output (KW) | 0.20 | 0.33 | 0.48 | 0.64 | 0.82 | 0.96 | 1.01 | 1.23 | 1.48 | 1.79 |
| Efficiency (%) | 0.0 | 43.2 | 58.4 | 65.5 | 66.0 | 67.8 | 69.3 | 68.3 | 66.3 | 62.6 |
| Power Factor (%) | 18.9 | 31.2 | 43.8 | 54.5 | 65.7 | 66.1 | 67.6 | 75.3 | 78.9 | 81.6 |
| Speed (RPM) | 1,800 | 1,782 | 1,771 | 1,759 | 1,745 | 1,740 | 1,729 | 1,706 | 1,685 | 1,651 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 70.0 | 75.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 8.90 | 17.80 | 26.90 | 36.10 | 41.90 | 45.50 | 55.20 | 65.30 | 76.00 |

