LEESON Pressure Washer Motor, 0.75 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56 Frame, TEFC - G379
Part #:056C34F5309
Catalog #:G379
Model #:56C34F5309F
KEY FEATURES
- Thermal protection prevents dangerous overheating that causes motor failure.
- Heavy-duty, rolled steel construction ensures motor durability.
- Double-shielded bearings extend the service life of the motor.
- High service factor rating (as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 66 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.6/5.3-5.3 A | Power Factor: | 71.9 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.32 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856048608 | Weight: | 26.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 17.00 | 321.0 | 54.10 | 301.0 | 3,029 | 3.40 | 0.0 | 0.75 |
| Locked-Rotor | 34.70 | 655.0 | 59.60 | 331.0 | 0 | 7.50 | 0.0 | 0.75 |
| Full Load | 5.30 | 100.0 | 18.00 | 100.0 | 3,500 | 0.85 | 71.9 | 0.75 |
| Pull-Up | 18.40 | 347.0 | 48.60 | 270.0 | 2,814 | 3.50 | 0.0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.65 | 3.80 | 4.15 | 4.65 | 5.30 | 5.80 | 6.00 | 6.80 | 7.80 | 9.10 |
| Rated Output (KW) | 0.22 | 0.37 | 0.52 | 0.68 | 0.85 | 0.97 | 1.05 | 1.26 | 1.50 | 1.80 |
| Efficiency (%) | 0.0 | 40.1 | 55.5 | 62.8 | 66.0 | 67.4 | 67.8 | 67.7 | 66.0 | 63.0 |
| Power Factor (%) | 25.0 | 40.5 | 53.5 | 62.8 | 71.9 | 74.9 | 77.1 | 80.8 | 84.0 | 86.0 |
| Speed (RPM) | 3,600 | 3,565 | 3,547 | 3,525 | 3,500 | 3,489 | 3,478 | 3,449 | 3,410 | 3,355 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 65.0 | 80.0 | 85.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.47 | 8.88 | 13.40 | 18.00 | 20.80 | 22.70 | 27.40 | 32.30 | 37.60 |

