LEESON Pressure Washer Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, DP - K212
Part #:056B34D2018
Catalog #:K212
Model #:56B34D2018D
KEY FEATURES
- Ball bearings, shaft end mechanically locked on C-face models
- Heavy gauge steel constructions
- Capacitor start/capacitor run design for higher efficiency
- Continuous duty, 1.15 Service Factor
- UL Recognized and CSA Certified
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 14.2/7.9-7.1 A | Power Factor: | 87.6 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | No Design Code | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 11.72 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F1 Only |
General Specifications
| UPC: | 722856043412 | Weight: | 26.00 LB |
| Packaged Length: | 13.94 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 9.13 IN | HTC: | 8501.40.6040 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 42.80 | 455.0 | 3.96 | 130.0 | 0 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 0.00 | 0.0 | 3.10 | 102.0 | 0 | 0.00 | 0.0 | 2.00 |
| Break-Down | 0.00 | 0.0 | 5.01 | 165.0 | 0 | 0.00 | 0.0 | 2.00 |
| Full Load | 8.48 | 100.0 | 3.04 | 100.0 | 3,435 | 1.90 | 91.2 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 3.16 | 3.55 | 4.41 | 5.64 | 7.10 | 8.15 | 8.89 | 11.20 | 17.80 |
| Rated Output (KW) | 0.16 | 0.45 | 0.75 | 1.08 | 1.43 | 1.68 | 1.85 | 2.35 | 3.68 |
| Efficiency (%) | 0.0 | 61.8 | 74.8 | 78.2 | 78.5 | 76.9 | 75.8 | 71.3 | 53.3 |
| Power Factor (%) | 22.2 | 55.4 | 73.7 | 83.3 | 87.6 | 89.6 | 90.5 | 91.2 | 89.9 |
| Speed (RPM) | 3,600 | 3,573 | 3,548 | 3,519 | 3,484 | 3,459 | 3,439 | 3,372 | 3,105 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 50.0 | 70.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.55 | 1.11 | 1.69 | 2.26 | 2.63 | 2.87 | 3.50 | 4.45 |

