LEESON Pressure Washer Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, TEFC - K612
Part #:056B34F5306
Catalog #:K612
Model #:56B34F5306J
KEY FEATURES
- Thermal protection prevents dangerous overheating that causes motor failure.
- Heavy-duty, rolled steel construction ensures motor durability.
- Double-shielded bearings extend the service life of the motor.
- High service factor rating (as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 12.1/6.9-6.0 A | Power Factor: | 98 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | G |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.32 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F3 |
General Specifications
| UPC: | 722856043511 | Weight: | 40.00 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 21.50 | 4.91 | 3,100 | 4.30 | 1.50 | |||
| Pull-Up | 41.40 | 4.44 | 27 | 7.70 | 1.50 | |||
| Locked-Rotor | 41.80 | 4.69 | 0 | 7.80 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 1.07 | 2.30 | 3.49 | 4.90 | 6.50 | 7.50 | 8.40 | 10.80 | 14.40 |
| Rated Output (KW) | 0.23 | 0.50 | 0.79 | 1.15 | 1.45 | 1.68 | 1.87 | 2.35 | 3.05 |
| Efficiency (%) | 0.0 | 55.9 | 71.1 | 72.0 | 77.0 | 76.5 | 75.0 | 71.4 | 64.2 |
| Power Factor (%) | 93.5 | 94.5 | 98.2 | 102.0 | 98.0 | 98.0 | 99.0 | 94.6 | 92.1 |
| Speed (RPM) | 3,600 | 3,575 | 3,555 | 3,532 | 3,490 | 3,477 | 3,465 | 3,406 | 3,299 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 70.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.55 | 1.11 | 1.67 | 2.25 | 2.60 | 2.84 | 3.47 | 4.18 |

