LEESON Pressure Washer Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56HC Frame, DP - G294
Part #:056B34D5307
Catalog #:G294
Model #:56B34D5307J
KEY FEATURES
- Thermal protection prevents dangerous overheating that causes motor failure.
- Heavy-duty, rolled steel construction ensures motor durability.
- Double-shielded bearings extend the service life of the motor.
- High service factor rating (as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16.8/9.4-8.4 A | Power Factor: | 98 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | G |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 11.44 in |
| Frame Length: | 7.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856043283 | Weight: | 34.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 9.62 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 26.20 | 312.0 | 6.50 | 216.0 | 3,110 | 5.31 | 0.0 | 2.00 |
| Locked-Rotor | 52.80 | 629.0 | 4.82 | 160.0 | 0 | 9.43 | 0.0 | 2.00 |
| Pull-Up | 52.70 | 627.0 | 4.20 | 140.0 | 290 | 9.30 | 0.0 | 2.00 |
| Full Load | 8.40 | 100.0 | 3.01 | 100.0 | 3,500 | 1.94 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 1.65 | 3.25 | 4.90 | 6.60 | 8.40 | 9.80 | 10.80 | 13.40 | 17.30 |
| Rated Output (KW) | 0.35 | 0.72 | 1.10 | 1.49 | 1.94 | 2.21 | 2.42 | 2.97 | 3.73 |
| Efficiency (%) | 0.0 | 52.5 | 69.2 | 75.0 | 77.0 | 77.3 | 77.2 | 75.2 | 69.8 |
| Power Factor (%) | 92.2 | 95.7 | 97.6 | 98.2 | 98.0 | 98.0 | 97.4 | 96.4 | 93.7 |
| Speed (RPM) | 3,600 | 3,573 | 3,550 | 3,528 | 3,500 | 3,488 | 3,470 | 3,435 | 3,350 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 65.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.51 | 2.23 | 3.01 | 3.45 | 3.79 | 4.58 | 5.47 |

