NEW TO LEESON
LEESON Pressure Washer Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56HC Frame, TEFC - K615
Part #:056B34F5312
Catalog #:K615
Model #:56B34F5312K
KEY FEATURES
- Thermal protection prevents dangerous overheating that causes motor failure.
- Heavy-duty, rolled steel construction ensures motor durability.
- Double-shielded bearings extend the service life of the motor.
- High service factor rating (as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 80.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 17.5/8.7 A | Power Factor: | 92.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.32 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F3 |
General Specifications
| UPC: | 722856043528 | Weight: | 42.00 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 61.80 | 4.58 | 843 | 11.00 | 2.00 | |||
| Break-Down | 31.60 | 7.14 | 3,200 | 6.30 | 2.00 | |||
| Locked-Rotor | 62.30 | 6.16 | 0 | 11.20 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 2.20 | 3.20 | 4.75 | 6.60 | 8.70 | 10.00 | 11.00 | 13.50 |
| Rated Output (KW) | 0.32 | 0.65 | 1.01 | 1.40 | 1.85 | 2.15 | 2.35 | 2.87 |
| Efficiency (%) | 0.0 | 57.9 | 74.0 | 79.8 | 80.3 | 79.9 | 79.5 | 78.1 |
| Power Factor (%) | 63.2 | 88.3 | 92.0 | 92.2 | 92.5 | 93.5 | 92.9 | 92.4 |
| Speed (RPM) | 3,600 | 3,580 | 3,560 | 3,544 | 3,520 | 3,517 | 3,508 | 3,483 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 65.0 | 80.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.47 | 2.22 | 2.97 | 3.44 | 3.75 | 4.53 |

