LEESON Pressure Washer Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 56HC Frame, TEFC - K618
Part #:056B34F5318
Catalog #:K618
Model #:56B34F5318H
KEY FEATURES
- Thermal protection prevents dangerous overheating that causes motor failure.
- Heavy-duty, rolled steel construction ensures motor durability.
- Double-shielded bearings extend the service life of the motor.
- High service factor rating (as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 11.8 A | Power Factor: | 99.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | H |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.82 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F3 |
General Specifications
| UPC: | 722856043535 | Weight: | 52.00 LB |
| Packaged Length: | 19.31 IN | Packaged Width: | 11.19 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 91.00 | 771.0 | 8.46 | 190.0 | 0 | 17.50 | 0.0 | 3.00 |
| Pull-Up | 91.00 | 771.0 | 6.81 | 153.0 | 243 | 17.70 | 0.0 | 3.00 |
| Full Load | 11.80 | 100.0 | 4.46 | 100.0 | 3,510 | 2.69 | 0.0 | 3.00 |
| Break-Down | 55.60 | 471.0 | 13.20 | 296.0 | 3,143 | 11.20 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.62 | 4.43 | 9.05 | 11.80 | 13.60 | 14.90 | 18.40 | 22.60 | 27.90 |
| Rated Output (KW) | 0.43 | 0.92 | 2.08 | 2.69 | 3.11 | 3.40 | 4.18 | 5.09 | 6.18 |
| Efficiency (%) | 0.0 | 60.9 | 80.7 | 84.0 | 82.7 | 82.1 | 80.2 | 76.9 | 72.4 |
| Power Factor (%) | 71.2 | 90.2 | 99.9 | 99.2 | 99.4 | 99.2 | 98.8 | 97.9 | 96.3 |
| Speed (RPM) | 3,600 | 3,578 | 3,540 | 3,510 | 3,505 | 3,495 | 3,466 | 3,427 | 3,376 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 70.0 | 90.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 3.33 | 4.46 | 5.15 | 5.61 | 6.79 | 8.02 | 9.31 |

